Power Protection, Transfer & Distribution ATyS t M Automatic Transfer Switching Equipment - from 40 to 160 A ATyS g Programmable Transfer Switching Equipment with Specific Genset Functions - from 125 to 3200 A ATyS g Steel Enclosure Automatic transfer enclosed switches - 200 to 3200 A ATyS p Fully Programmable Transfer Switching Equipment for main/main and main/Genset applications - from 125 to 3200 A ATyS p Steel Enclosure Automatic transfer enclosed switches - 200 to 3200 A ATyS Bypass Single Line Uninterrupted transfer switch with single bypass - from 40 to 3200 A ATyS Bypass Double Line Uninterrupted transfer switch with double bypass - from 40 to 3200 A Polyester Enclosure ATyS M Polycarbonate enclosure - for ATyS M RM Fused disconnectors - RM - Non-signalling device - for industrial and ultra-fast cylindrical fuses up to 100 A Insulated flexible copper bars Busbars - 0.9 to 100 mm wide Power terminals Distribution - 250 to 630 A Single cable clamps Distribution - 35 mm² to 300 mm² ATyS C25 ATS Controller - simple functions BS solid neutral link Solid neutral link - For BS switches Male to female hexagonal insulator Single-pole flat-mounted - 16 mm to 60 mm in height Split throw multi-pole distribution block Distribution - 160 to 400 A FUSOMAT BS88 side operation Fuse combination switches with tripping function and visible breaking - for industrial fuses up to 1250 A BS88 Industrial fuses gM BS88 industrial fuselinks type gM - 25 to 100 A Pagination ‹ ‹ Previous 1 2 3 4 5 6 7 8 9 › Next ›