Function
Solid link to be used in conjunction with fuse bases or knife-edge fused disconnecting switches, generally fitted on the neutral pole.
References
BS solid neutral link is available in 8 versions
| Item | Rated current [A] | Rated voltage | Fuse melting indicator | Type | Select |
|---|---|---|---|---|---|
| 36299003 | 32 | 415 VAC | without striker | A1 | |
| 36299006 | 63 | 415 VAC | without striker | A2-A3 | |
| 36299010 | 100 | 415 VAC | without striker | A4 | |
| 36299016 | 160 | 415 VAC | without striker | B1-B2 | |
| 36299025 | 250 | 415 VAC | without striker | B1-B3 | |
| 36299040 | 400 | 415 VAC | without striker | B4 | |
| 36299063 | 630 | 415 VAC | without striker | C1-C2 | |
| 36299120 | 1250 | 415 VAC | without striker | D1 |
Applications
- Data centre - Alimentation des busways et tap-off
- Healthcare - Critical power for medical imaging
- Industry - Protection for drives and motors
- Industry - Insulation monitoring
- Building - Power availability for life safety