Function

Our transfer enclosures are equipped with ATyS motorised and automatic changeover switches to ensure power availability in critical applications. Motorised transfer enclosures are controlled remotely through volt-free contacts (e.g. from an external automatic controller or pushbuttons). Automatic transfer enclosures monitor the condition of the low voltage power sources and automatically changeover to the available supply to ensure continuity of supply to the load.

Conformity to standards

- IEC 60947-3
- IEC 60947-6-1
- IEC 61439-2

Advantages

Quick installation

Easy installation with the network autoconfiguration feature. All of the auxiliary contacts, inputs and outputs are pre-wired to DIN-rail terminals on ATyS g & p models.

Wide range

ATyS products have specific functions to make your electrical system safer and smarter.
Compatible with all types of BMS/SCADA systems. ATyS provide remote ATS and source status.

Low-maintenance

ATyS models have self-cleaning contacts.

Adaptability

With a wide range of configurations, our range of enclosed ATyS models are adapted to suit your needs.

Applications

  • Data centre - Disponibilité du refroidissement de précision

Environmental data

Sustainable advantages Includes Eco Mode for reduced device energy consumption.
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • PDF
    ATYS - Solution de commutation en coffret de 200 à 3200 A
    Select
  • PDF
    Motorised and automatic transfer enclosed switches - ATyS in enclosure
    Select
  • PDF
    Coffrets de commutation motorisés et automatiques - ATyS sous coffret
    Select
  • PDF
    ATyS Enclosure_UK declaration
    Select
  • PDF
    ATyS Enclosure_UE declaration
    Select
  • PDF
    Coffrets de commutation
    Select
  • PDF
    Enclosed transfer switches
    Select
  • PDF
    ATyS - Transfer switch in enclosure solution from 200 to 3200 A
    Select
  • ATyS p ENCLOSED 4x1250A IP54 CAD 87734120

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!