Power Protection, Transfer & Distribution SIDERMAT Load break switches for power distribution - from 250 to 1800 A with tripping function COMBINED SIDERMAT DIN Fuse combination switches with tripping function - from 800 A to 1800 A RESYS M40 Type A differential relays - for motor circuits RESYS M40R Type A differential relays - with automatic reclosing RESYS P40 Type A differential relays - for motor circuits Soft protection cover IP65 RESYS Accessory - for RESYS P40 SURGYS G40-FE Surge arrester type 1 and 2 - For systems with lightning conductor and for sensitive loads SURGYS G50-FE Surge arrester type 1 and 2 - for installations with lightning conductor and classified sites (sensitive equipment) SURGYS G70 Type 2 surge arrester - for sites at risk of heavy lightning strikes SURGYS G100-F Surge arrester type 1 and 2 - for installations with lightning conductor and classified sites SURGYS G140-F Type 1 surge arrester - for installations with lightning conductor and classified sites SURGYS D40 Type 2 surge arrester - for distribution boards SURGYS E10 Surge arrester type 2 and 3 - For electronic devices and sensitive loads SURGYS G51-PV Type 2 surge arrester - For photovoltaic installations SURGYS mA-3 Low current surge arresters - For data and telecommunication networks SURGYS RS-3 Low current surge arresters - For data and telecommunication networks SURGYS TEL-3 Low current surge arresters - For data and telecommunication networks MEDSYS 20 Standard setup for protection - 3 to 6.3 kVA Pagination ‹ ‹ Previous 1 2 3 4 5 6 7 8 9 › Next ›