Current Transformers

Role and significance of current transformers

A current transformer is an essential device that converts high-intensity currents into a lower, proportional, and more easily measurable value. This facilitates the integration of measurement and protection systems into electrical installations, while improving the safety and accuracy of power control. For example, a transformer capable of reducing a current of 1000A to 5A enables easy measurement with standard instruments, while providing protection against overcurrents that could damage the equipment.
 

Selection and application of current transformers

At SOCOMEC, we offer a wide range of current transformers suitable for various requirements. Whether you want to choose a device with a specific transformation ratio, a class 0.5 accuracy or a model capable of managing a current of 200/5A, we can guide you in the most suitable choice for your application. Our current transformers are also used in energy metering systems, playing a crucial role in billing and managing electricity consumption.

Advanced technologies and tailor-made solutions

The ACCUline range: Custom-made transformers for optimal performance

SOCOMEC’s ACCUline range has been specifically developed for applications requiring non-standard configurations or specific performance, such as very high levels of accuracy or custom shapes and sizes to fit tight spaces or for specific wiring configurations. Thanks to our advanced technology and engineering expertise, we are able to provide solutions that maximise both performance and safety. Configure your custom transformer now and make use of the full potential of this range. 
 

Complete customisation to meet all requirements

With ACCUline, customers can specify a wide range of parameters, including but not limited to:

  • Measurement range: It is crucial to select a measurement range that encompasses all potential currents in your installation to ensure efficiency, accuracy and reliability. Make sure that the transformer is capable of handling both low and high currents, avoiding the risk of saturation and failure, and ensuring accurate measurements under various conditions.
  • Accuracy class: It is essential to choose a level of accuracy that suits your specific requirements. The accuracy class should provide the accuracy required for your applications, rather than simply choosing the highest class available. Select a model from a range of varying levels of precision to effectively meet different requirements.
  • Size and shape: For existing installations, the compactness of current transformers, such as those in the ACCUline range, can greatly facilitate installation without disrupting current operations. It is also a good idea to check whether the manufacturer offers convenient mounting and wiring options for quick and efficient installation. These ultra-compact transformers fit easily into any pre-existing electrical configuration.
     

Consider prototyping!

Prototyping before customisation offers several major advantages. Firstly, it makes it possible to quickly and economically validate whether a current sensor or transformer meets the specific requirements in terms of accuracy, size and performance. This preliminary step helps minimise risk by identifying necessary changes before series production.

In addition, prototyping helps optimise the initial design. By creating a prototype, technical teams can discover potential improvements, such as size adjustments, changes in the number of turns, or wiring length, ensuring a final product that is better suited to user requirements. This represents an initial investment that can significantly reduce costs and development time in the long run.
 

Commitment to quality and innovation

Our commitment to innovation and quality is at the heart of the ACCUline range. Each transformer is rigorously tested to meet the highest standards of reliability and performance before being deployed in the field. In addition, SOCOMEC offers comprehensive technical support and consulting services to ensure that each installation is optimised for the specific needs of our customers.
 

Your partner in energy management

By choosing SOCOMEC, you benefit from the expertise of a leader in energy management solutions, with a commitment to quality, innovation and customer satisfaction. Our goal is to provide you with the necessary tools for effective energy measurement and protection, contributing to safer and more sustainable energy management.