Power Conversion, Availability & Correction

  • DELPHYS MX Elite+

    High performance UPS with an embedded galvanic isolation transformer to meet your requirements - from 60 to 600 kVA

  • MODULYS XM

    Ultra-modular UPS - up to 2 MW

  • NETYS RT

    Single-phase UPS rack/tower - from 1 to 10 kVA

  • DELPHYS XM

    Modular UPS for high power density and superior efficiency - from 300 to 800 kVA/kW

  • NETYS PL

    User-friendly multi-socket protection - 600 and 800 VA

  • NETYS PE

    Practical and cost-effective protection - from 600 to 2000 VA

  • NETYS PR Mini Tower

    Space saving reliable protection - from 1000 to 2000 VA

  • NETYS PR Rack/Tower

    High performance protection on rack or tower - from 1700 to 3300 VA

  • ITYS ES

    Solution for electrical substations - from 1000 to 3000 VA

  • ITYS

    Reliable and versatile power protection - from 1 to 10 kVA

  • OFYS RT

    Reliable protection for critical equipment - from 1 to 6 kVA

  • NETYS RT-M

    Solution for marine applications - from 1100 to 3300 VA

  • MASTERYS BC+

    Designed for easy integration and use - from 10 to 160 kVA

  • MASTERYS GP4 RK

    Tailored protection for Edge computing - from 10 to 40 kVA/kW

  • MASTERYS GP4

    Superior reliability and performance - from 10 to 250 kVA/kW

  • DELPHYS BC

    Reliable, simple and ready-to-use power protection - from 200 to 300 kVA

  • DELPHYS GP

    High-efficiency protection without compromise - from 160 to 800 kVA/kW

  • MASTERYS IP+

    Robust, highly reliable protection for harsh environments - from 10 to 40 kVA