DC & PV Switch disconnectors

  • SIRCO DC

    Load break switches for direct current applications - from 2000 to 3600 A, up to 1500 VDC

  • SIRCO DC ESS

    Load break switches for direct current applications - from 2000 to 3600 A, up to 1500 VDC

  • SIRCO MOT DC

    Motorised load break switches for DC applications - from 250 to 3600 A, up to 1500 VDC

  • SIRCO MOT DC ESS

    Motorised load break switches for DC applications - from 250 to 3600 A, up to 1500 VDC

  • INOSYS LBS DC ESS

    Load break switches for DC and ESS applications - from 800 to 1600 A, up to 1500 VDC

  • SIRCO MC PV

    Load break switches for photovoltaic applications - from 20 to 50 A, up to 1500 VDC

  • SIRCO PV IEC

    Load break switches for photovoltaic applications - from 100 to 3200 A, up to 1500 VDC

  • INOSYS LBS DC UL

    Load break switches for DC and PV applications - from 100 to 1200 A, up to 1500 VDC

  • SIRCO PV UL

    Load break switches for photovoltaic applications - from 100 to 2000A, up to 1500V DC

  • INOSYS LBS DC

    Load break switches for DC and PV applications - from 160 to 1600 A, up to 2000 VDC