Power Protection, Transfer & Distribution NFC neutral channel Solid neutral link - For NFC switches uR bases Singe-pole fuse bases - 250 to 1250 A SB 306 busbar support Single-pole flat-mounted - Current up to 5800 A and short circuit up to 80 kA Single-pole distribution blocks Distribution - 80 to 400 A NFC type aM cylindrical fuses NFC Industrial fuselinks aM curves - 0.16 to 125 A SB 44 busbar support Stair type support - Current up to 400 A and short circuit up to 30 kA FUSOMAT BS88 front operation Fuse combination switches with tripping function and visible breaking - for industrial fuses up to 1250 A PV fuse bases Fuse bases for PV applications - For NH gPV fuses from 32 to 500 A, up to 1500 VDC Single-pole distributor connection Connection accessories - 250 and 400 A FUSERBLOC BS88 Changeover switch BS fuse combination changeover switches - from 32 to 400 A SB 7500 busbar support Flat mounting with fixed interphase - Current up to 1000 A and short circuit up to 70 kA NFC photovoltaic fuses gPV cylindrical fuses - 1 to 32 A Multi-pole distributors for SIRCO VM2 Distribution - 160 to 200 A High-speed fuses (uR) NFC uR cylindrical fuses - 5 to 100 A FUSERBLOC NFC/DIN Fuse combination switches - from 25 to 1250 A Protection cover for split-throw distributor Accessories - 160 to 400 A SB P 30 busbar support Flat mounting with fixed interphase - Current up to 4000 A and short circuit up to 80 kA Fuselinks type aM DIN DIN industrial fuselinks aM curves - 6 to 1250 A Pagination ‹ ‹ Previous 1 2 3 4 5 6 7 8 9 › Next ›