Load Break Switching (LBS) SIRCO DC Load break switches for direct current applications - from 2000 to 3600 A, up to 1500 VDC SIRCO DC ESS Load break switches for direct current applications - from 2000 to 3600 A, up to 1500 VDC SIRCO MOT DC Motorised load break switches for DC applications - from 250 to 3600 A, up to 1500 VDC SIRCO MOT DC ESS Motorised load break switches for DC applications - from 250 to 3600 A, up to 1500 VDC INOSYS LBS DC ESS Load break switches for DC and ESS applications - from 800 to 1600 A, up to 1500 VDC SIRCO in painted steel enclosure Load break switch in metallic enclosure - from 160 to 1600 A SIRCO M in painted steel enclosure Load break switch in metallic enclosure - from 20 to 100 A SIRCO M Universal load break switches - from 16 to 125 A SIRCO M in stainless steel enclosure Load break switch in metallic enclosure - from 32 to 100 A SIRCO MV Universal load break switches - from 100 to 160 A SIRCO Load break switches for power distribution - from 125 to 5000 A SIRCO in polyester enclosure Load break switch in isolated enclosure - from 160 to 630 A SIRCO AC Load break switches for power distribution - from 200 to 4000 A SIDER Load break switches for power distribution - from 125 to 3150 A with visible breaking COMO Load break switches - from 30 to 63 A COMO in polycarbonate enclosure Load break switch in isolated enclosure - from 20 to 125 A SIRCO UL Non-fuse disconnect switches to UL and CSA standards - from 100 to 1200 A SIRCO MOT AT Remotely operated load break switches - from 125 to 3200 A Pagination 1 2 › Next ›