Function

Socomec industrial fuses protect installations and people from overcurrents for low voltage electrical circuits.

Conformity to standards

IEC 60269-1
IEC 60269-2
IEC 60269-2-1
NF EN 60269-1
NF C 63-210
NF C 63211
VDE 0636-10
DIN 43620

References

BS88 Industrial fuses gM is available in X versions

Item Rated current Rated voltage Fuse size Type Fuse melting indicator Select
6A1M0025 20..25 415 VAC A1 gM without striker
6A1M0032 20..32 415 VAC A1 gM without striker
6F1M0025 20..25 415 VAC F1 gM without striker
6F1M0032 20..32 415 VAC F1 gM without striker
6A1M0040 32..40 415 VAC A1 gM without striker
6A1M0050 32..50 415 VAC A1 gM without striker
6A1M0063 32..63 415 VAC A1 gM without striker
6F1M0036 32..36 415 VAC F1 gM without striker
6F1M0040 32..40 415 VAC F1 gM without striker
6F1M0050 32..50 415 VAC F1 gM without striker
6A2M0040 32..40 500 VAC A2 gM without striker
6A2M0050 32..50 500 VAC A2 gM without striker
6A2M0063 32..63 500 VAC A2 gM without striker
6F1M0063 63..80 415 VAC F1 gM without striker
6F2M0100 63..100 415 VAC F2 gM without striker
6F2M0080 63..80 415 VAC F2 gM without striker
6A3M0100 63..100 500 VAC A3 gM without striker
6A3M0080 63..80 500 VAC A3 gM without striker
6A3M0125 100..125 415 VAC A3 gM without striker
6A4M0125 100..125 415 VAC A4 gM without striker
6A4M0160 100..160 415 VAC A4 gM without striker
6A4M0200 100..200 415 VAC A4 gM without striker
6B1M0125 100..125 415 VAC B1 gM without striker
6B1M0160 100..160 415 VAC B1 gM without striker
6B1M0200 100..200 415 VAC B1 gM without striker
6A4M0250 200..250 415 VAC A4 gM without striker
6A4M0315 200..315 415 VAC A4 gM without striker
6B2M0250 200..250 415 VAC B2 gM without striker
6B2M0315 200..315 415 VAC B2 gM without striker
6B3M0400 315..400 415 VAC B3 gM without striker
6B4M0500 400..500 415 VAC B4 gM without striker
6C1M0500 400..500 550 VAC C1 gM without striker

Advantages

High-performance

- High breaking capacity 120 kA at 500 V, 80 kA at 690 V.
- High short-circuit limitation capacity.
- Simple and reliable discrimination.

Increased reliability

Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).

Safety

The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge.

Applications

  • Data center - Power for busway and tap-off
  • Healthcare - Critical power for medical imaging
  • Industry - Protection for drives and motors
  • Industry - Insulation monitoring
  • Building - Power availability for life safety

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!