Function

ATyS p are 3 or 4 pole automatic transfer switches with positive break indication. They incorporate all the functions offered by the ATyS t and g, as well as functions designed for power management and functions communication.
In automatic mode they enable the monitoring of, and the on-load changeover between, two power supply sources, in accordance with the parameters configured through LCD display, or via communication.
They are intended for use in low voltage power supply systems where a brief interruption of the load supply is acceptable during transfer.

Conformity to standards

IEC 60947-6-1
IEC 60947-3
GB/T 14048.11

References

ATyS p is available in 30 versions

Item Rated current [A] Number of poles Frame size Control operator Type Select
95733012 125 3 B3 Automatic fully programmable Class PC
95734012 125 4 B3 Automatic fully programmable Class PC
95733016 160 3 B3 Automatic fully programmable Class PC
95734016 160 4 B3 Automatic fully programmable Class PC
95733020 200 3 B3 Automatic fully programmable Class PC
95734020 200 4 B3 Automatic fully programmable Class PC
95733025 250 3 B4 Automatic fully programmable Class PC
95734025 250 4 B4 Automatic fully programmable Class PC
95733031 315 3 B4 Automatic fully programmable Class PC
95734031 315 4 B4 Automatic fully programmable Class PC
95733040 400 3 B4 Automatic fully programmable Class PC
95734040 400 4 B4 Automatic fully programmable Class PC
95733050 500 3 B5 Automatic fully programmable Class PC
95734050 500 4 B5 Automatic fully programmable Class PC
95733063 630 3 B5 Automatic fully programmable Class PC
95734063 630 4 B5 Automatic fully programmable Class PC
95733080 800 3 B6 Automatic fully programmable Class PC
95734080 800 4 B6 Automatic fully programmable Class PC
95733100 1000 3 B6 Automatic fully programmable Class PC
95734100 1000 4 B6 Automatic fully programmable Class PC
95733120 1250 3 B6 Automatic fully programmable Class PC
95734120 1250 4 B6 Automatic fully programmable Class PC
95733160 1600 3 B7 Automatic fully programmable Class PC
95734160 1600 4 B7 Automatic fully programmable Class PC
95733200 2000 3 B8 Automatic fully programmable Class PC
95734200 2000 4 B8 Automatic fully programmable Class PC
95733250 2500 3 B8 Automatic fully programmable Class PC
95734250 2500 4 B8 Automatic fully programmable Class PC
95733320 3200 3 B8 Automatic fully programmable Class PC
95734320 3200 4 B8 Automatic fully programmable Class PC

Advantages

Recording of events

ATyS p switches enable effective monitoring of your installation thanks to timestamped event recording.
Events can be retrieved and read via communication.

Optional communication modules

The ATyS p offers communication functions through the addition of optional modules, such as RS485 Modbus or Ethernet with embedded Webserver.

Configuration software

Software (Easyconfig) is available enabling the ATyS p parameters to be easily configured and the existing configuration to be saved and sent to other units.

Power measurements

ATyS p products are particularly suited to energy management and monitoring.
In addition to their integrated power and energy measurement functions (with a 2% accuracy level), programmable inputs/outputs can be utilised to control load shedding based on a load level or tariff.

Possibility to set periodic genset startup

ATyS p switches offer additional functions for maintenance. They include a programmable genset starting function which allows the starting dates and operating times to be configured.

Webserver

The Webserver function comprises HTML pages embedded in the Ethernet communication module.
These pages can be accessed via an internet browser, simply by entering the IP address.
The webserver offers the following functionalities:
- Display of source status and switch position.
- Display of the main measurements.
- Extraction of the latest logged events.
- Display of the product configuration.

Security and reliability

ATyS p have both electrical and mechanical interlocks for maximum security. The 0 position provides electrical safety disconnection and allows TSE lockout as per IEC60947-3. In conjunction with increased electrical performances, ATyS p provide a high level of safety during the whole installation lifecycle.

Applications

  • Data centre - Disponibilité du refroidissement de précision
  • Data centre - Alimentation des busways et tap-off
  • Data centre - Disponibilité des infrastructures de télécommunications
  • Data centre - Disponibilité des infrastructures edge
  • Healthcare - Critical power for operating theatre
  • Industry - Power availability for industrial process
  • Building - Power availability for life safety
  • Building - Energy storage behind the meter
  • Building - Power availability for IT infrastructure

Environmental data

Sustainable advantages - Includes Eco Mode for reduced device energy consumption
- Field-replaceable parts for extended product lifetime
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • ATYS P - Automatic transfer switches
  • PDF
    Single services inspection visit for ATyS Automatic Transfer Switch
    Select
  • PDF
    Contrats d’inspection pour inverseur de source automatique ATyS
    Select
  • PDF
    Services uniques Visite d’inspection pour l’inverseur de sources automatique ATyS
    Select
  • PDF
    Inspection contracts for ATyS Automatic Transfer Switch
    Select
  • ATyS p MASTERFORMAT - Tender Specifications
  • ATyS p
  • PDF
    ATyS p Automatic Transfer Switching Equipment
    Select
  • PDF
    ATyS p 800 A - 3200 A - Motorised Source Changeover Switch
    Select
  • PDF
    ATyS p 125 A - 630 A - Motorised Source Changeover Switch
    Select
  • HTML
    ATyS p - Automatic transfer switching equipment
    Select
  • PDF
    ATyS - Inverseurs de sources de 125 à 3200 A
    Select
  • PDF
    ATYS - Transfer Switching Equipment from 125 to 3200 A
    Select
  • PDF
    ATYS p - Inverseurs de sources automatiques
    Select
  • PDF
    ATYS-p - Automatic Transfer Switching Equipment
    Select
  • PDF
    Remotely operated and Automatic Transfer Switching Equipment Atys
    Select
  • PDF
    ATyS - Inverseurs de sources manoeuvrés à distance et automatiques
    Select
  • PDF
    ATyS p - 125A to 3200A_PEP
    Select
  • PDF
    2024010305640837-CCC Certificate ATYS 800A~1250A F.pdf
    Select
  • PDF
    2024010305641593-CCC Certificate ATYS 2000A~3200A F.pdf
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!