Power Protection, Transfer & Distribution Spacer for split-throw distributor Accessories - 160 to 400 A SB 3 busbar support Single-pole flat-mounted - Current up to 630 A and short circuit up to 50 kA DIN neutral link Solid neutral link - For DIN switches FUSERBLOC UL Fuse load break switches - from 30 to 800 A Single-block multi-pole distributors Distribution - Up to 175 A SB C 10 busbar support component Edgewise mounting with fixed interphase - Current up to 2500 A and short circuit up to 50 kA Fuselinks type gG DIN DIN industrial fuselinks gG curves - 6 to 1250 A SB C 15 busbar support component Edgewise mounting with fixed interphase - Current up to 5800 A and short circuit up to 80 kA DIN Photovoltaic fuses gPV knife blade fuse - 32 to 600 A FUSERBLOC in polyester enclosure Fuse combination load break switch in insulated enclosure - 50 to 160 A High-speed fuses (uR) DIN standard uR DIN fuses - 10 to 1250 A SB C 20 busbar support component Edgewise mounting with fixed interphase - Current up to 4000 A and short circuit up to 120 kA FUSERBLOC in metallic enclosure Fuse combination load break switch in insulated enclosure - 32 to 800 A SB C 30 busbar support component Edgewise mounting with fixed interphase - Current up to 7000 A and short circuit up to 120 kA SB C installation corner piece Accessories - For SB C 10 to 30 busbar supports FUSERBLOC uR Fuse combination switches for protecting power semiconductors - from 50 to 1250 A FUSERBLOC DRIVE 2PP 2 pre-charge poles fuse combination switch for variable speed drive - from 125 to 1600 A FUSOMAT DIN Fuse combination switches with tripping function - from 250 A to 1250 A Pagination ‹ ‹ Previous 1 2 3 4 5 6 7 8 9 › Next ›