Busbars Supports Male to female hexagonal insulator Single-pole flat-mounted - 16 mm to 60 mm in height Male to male hexagonal insulator Single-pole flat-mounted - 16 mm to 60 mm in height Female to female hexagonal insulator Single-pole flat-mounted - Height of 25 mm to 70 mm SB 205 busbar support Single-pole flat-mounted - Current up to 4000 A and short circuit up to 80 kA SB 306 busbar support Single-pole flat-mounted - Current up to 5800 A and short circuit up to 80 kA SB 44 busbar support Stair type support - Current up to 400 A and short circuit up to 30 kA SB 7500 busbar support Flat mounting with fixed interphase - Current up to 1000 A and short circuit up to 70 kA SB P 30 busbar support Flat mounting with fixed interphase - Current up to 4000 A and short circuit up to 80 kA SB 3 busbar support Single-pole flat-mounted - Current up to 630 A and short circuit up to 50 kA SB C 10 busbar support component Edgewise mounting with fixed interphase - Current up to 2500 A and short circuit up to 50 kA SB C 15 busbar support component Edgewise mounting with fixed interphase - Current up to 5800 A and short circuit up to 80 kA SB C 20 busbar support component Edgewise mounting with fixed interphase - Current up to 4000 A and short circuit up to 120 kA SB C 30 busbar support component Edgewise mounting with fixed interphase - Current up to 7000 A and short circuit up to 120 kA SB C installation corner piece Accessories - For SB C 10 to 30 busbar supports