Strong Points
Function
Flexible copper bars are mainly used for providing the power connections between busbars and the disconnection devices.
Conformity to standards
VDE 207 Y16
BS 6746
NF A 51-050
VDE 207 YM4
DIN 40050
References
Insulated flexible copper bars is available in 66 versions
Advantages
Easy setup
- Compact design.
- Makes the busbar highly flexible.
- Time-saving (no terminal lugs or having to tighten them).
Increased safety without crimped connections
- Better behaviour under short-circuit conditions.
- Decreased number of heating points.
- Safer for users.
Conductor
Layers of electrolytic copper Cu/ETP, final annealing state.