Function

With SOCOMEC’s insulating bar supports you can:
- mount and attach the busbars inside the electrical panel,
- cope with the forces experienced by the busbars during a short circuit.

Conformity to standards

IEC 61439-1
IEC 60865-1

References

Male to female hexagonal insulator is available in 9 versions

Advantages

Insulating materials

Our range of SB P flat busbar supports with fixed interphase is made from insulating materials. This material poses no risks in terms of clearance and creepage distances.

Durability

Most bar supports have an M8 screw connection which provides outstanding robustness to the entire busbar structure.

Adaptability

The distance between the bar support attachment points is compatible with all commercially available enclosures.

Documentation

  • PDF
    Supports de barres - Jeu de barres
    Select
  • PDF
    Supports de barres Montage à plat unipolaire
    Select
  • PDF
    Busbar supports
    Select
  • PDF
    Busbar supports Busbars
    Select
  • PDF
    Busbar supports Single-pole flat-mounted