Function

RM are modular fuse disconnect switches for cylindrical fuses. They provide safety disconnection and protection against overloads and short-circuits in any low voltage electrical circuit.
RM: Non-signalling fuse disconnect switches for fuses without strikers.

Conformity to standards

IEC 60269-2-1
IEC 60269-1
IEC 60269-2
NF EN 60269-1
NF C 63-210
NF C 63211
VDE 0636-10
DIN 43620
CSA 265615
UL E307648

Advantages

Improved safety

- Omnipolar and simultaneous breaking.
- High dielectric strength. iP2X fuse.

High breaking capacity

Protection against overloads and short-circuits thanks to high breaking capacity fuses (100 kA rms).

Format and specific accessories

- Modular 45-mm cut-out.
- Locking possible with optional accessory.

Applications

  • Data centre - Alimentation des busways et tap-off
  • Healthcare - Critical power for medical imaging
  • Industry - Protection for drives and motors
  • Industry - Insulation monitoring
  • Building - Power availability for life safety

Documentation

  • PDF
    Protection fusible
    Select
  • PDF
    DIRIS A-100_A-200 Power quality meter
    Select
  • PDF
    RM-RMS - Sectionneurs-fusibles
    Select
  • PDF
    RM and RMS - Fused disconnectors
    Select
  • PDF
    RM&RMS Fuse Disconnect Switch_UE declaration
    Select
  • PDF
    RM-RMS Fuse Disconnect Switch_UL certificate_2
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!