Function
SOCOMEC power cable clamps ensure the connection of copper or aluminium cables onto power terminals or busbars. These tinned clamps provide increased mechanical strength and high resistance to humidity (supplied "tropicalised").
Conformity to standards
IEC 61439-1
DIN 46206
References
Single cable clamps is available in X versions
| Item | Number of conductors | Section | Select |
|---|---|---|---|
| 45000028 | 1 | 150..300 mm² | |
| 45000013 | 2 | 35..185 mm2 | |
| 54005240 |