Power Protection, Transfer & Distribution Male to male hexagonal insulator Single-pole flat-mounted - 16 mm to 60 mm in height ATyS C35 ATS controller - digital functions RMS Fused disconnectors - RMS - Device with 1 signalling auxiliary contact (AC) - for industrial and ultra-fast cylindrical fuses up to 100 A Insulated copper braids Busbars - 25 mm² to 240 mm² cross-section Double cable clamps Distribution - 35 mm² to 300 mm² Cage-terminal interface Accessories ATyS M - from 40 to 160 A Multi-pole distributors for FUSERBLOC Distribution - 100 to 400 A Female to female hexagonal insulator Single-pole flat-mounted - Height of 25 mm to 70 mm RM PV Photovoltaic modular fuse holder - for cylindrical photovoltaic fuses BS88 Industrial fuses gG BS88 industrial fuselinks type gG - 2 to 1250 A ATyS C55 ATS Controller - smart functions Multi-pole distributors for SIRCO Distribution - 160 to 630 A NFC type gG cylindrical fuses NFC industrial fuselinks gG curves - 0.5 to 125 A ATyS C65 ATS Controller - connected functions SB 205 busbar support Single-pole flat-mounted - Current up to 4000 A and short circuit up to 80 kA Fuse bases Fuse protection - For NH industrial and high-speed fuses from 160 to 2500 A FUSERBLOC BS88 Fuse load break switches - from 25 to 1250 A Multi-pole distribution blocks with IEC bars Distribution - Up to 160 A Pagination ‹ ‹ Previous 1 2 3 4 5 6 7 8 9 › Next ›