Function

ATyS t M are modular automatic transfer switches with positive break indication. They are 4 pole (three-phase) devices.
They have all the functions of the ATyS d M together with an integrated controller, giving them automatic features dedicated to mains/mains applications. They are intended for use in low voltage power supply systems where a brief interruption of the load supply is acceptable during transfer.

Conformity to standards

IEC 60947-6-1
IEC 60947-3
GB 14048.11

Advantages

Fast commissioning

ATyS t M transfer switches offer significant time saving during commissioning (the process takes 2 to 3 minutes). Thanks to the design that allows commissioning through just one potentiometer and four DIP switches, a screwdriver is all that is required to configure the parameters.

Dedicated to three-phase mains/mains applications

The ATyS t M integrated controller has been designed to provide all the functions necessary for these applications (operation with or without priority, preferred source selection) together with the monitoring of the voltage and frequency of both sources for three-phase networks.

Secure programming

To ensure that the correct configuration is maintained an optional sealable cover can be fitted in order to avoid any unintentional modifications to the programming.

Secure

ATyS t M have both electrical and mechanical interlocks for optimum security. They also feature a positive break indicator, confirming switch position with dual mechanical indicators for increased safety.

High-speed transfer

ATyS t M devices are based on a coil solution with rotating contacts, therefore ensuring an extremely short black-out duration (< 90ms).

Superior electrical performance

ATyS t M devices are compliant with IEC 60947-6-1, the standard governing transfer switches. Their AC-33B properties of up to 125 A mean you can use the same product for resistive and inductive loads.

Immune to voltage fluctuations

The power supply of the ATyS t M is only active during transfer. As the product is based on stable positions, it is not affected by network voltage fluctuations.

Documentation

  • PDF
    ATyS - Inverseurs de sources manoeuvrés à distance et automatiques
    Select
  • PDF
    Remotely operated and Automatic Transfer Switching Equipment Atys
    Select
  • PDF
    ATYS t M - Inverseurs de sources automatiques
    Select
  • PDF
    ATyS t M - Automatic Transfer Switching Equipment
    Select
  • PDF
    ATyS t M - ATyS g M Automatic Transfer Switching Equipment
    Select
  • PDF
    ATyS t M - ATyS g M - Inverseurs de sources automatiques
    Select
  • PDF
    ATYS M - Inverseurs de sources modulaires
    Select
  • PDF
    ATyS M - Modular Transfer Switching Equipment
    Select
  • PDF
    ATyS t M - ATyS g M - Automatic Transfer Switching Equipment
    Select
  • PDF
    2024010305644099-CCC Certificate ATYS M 40A~160A T.pdf
    Select
  • PDF
    ATyS range_Cmim declaration
    Select
  • ATyS t M - 4P 40A 230/400Vac CAD 93444004
  • ATyS t M - 4P 63A 230/400Vac CAD 93444006
  • ATyS t M - 4P 80A 230/400Vac CAD 93444008
  • ATyS t M - 4P 100A 230/400Vac CAD 93444010
  • ATyS t M - 4P 125A 230/400Vac CAD 93444012
  • ATyS t M - 4P 160A 230/400Vac CAD 93444016

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!