Power Quality, Monitoring and Metering DIRIS A plug-in modules Additional modules compatible with multifunction meters DIRIS - ISOM Digiware mounting kit Accessory compatible with control interfaces - for DIRIS Digiware and ISOM Digiware displays Metal mounting bracket Mounting accessory for ΔIP and ΔIP-R CTs - 30 to 300 mm Bluetooth sensors Environmental Bluetooth sensors - for the DIRIS Digiware system ISOM K-20 Insulation monitoring device - for power networks or control/command circuits ISOM PS-62 Portable insulation fault location system - for power networks or control circuits COUNTIS P0x Modular active-energy meters - single-phase - direct 45 A DIRIS O Optional modules - for DIRIS B power monitoring devices DIRIS D30 RJ9 cable Connection cable for control interface - 1.5 m and 3 m AC current sensor replacement kit Compatible mouting accessory DIN-rail clip Mounting accessory for ΔIP and ΔIP-R CTs - For ΔIP and ΔIP-R core balance transformers ISOM K-40 Insulation monitoring device - for power networks or control/command circuits Core Balance Transformer WR_TFR Core balance transformer specifically for RESYS, ISOM Digiware F-60, DIRIS Digiware R-60 COUNTIS P1x Modular active-energy meters - single-phase - direct 100 A Solid core balance transformer Type A ΔIC8 Differential earth fault core balance transformer - for use with DIRIS Digiware R-60 modules Easy Config System Configuration software DIRIS Digiware RJ45 cable Connection cable for Digiware Bus - from 0.06 m to 50 m TE current sensor adaptor for CT with 5A Accessory compatible with AC solid-core current sensor Pagination 1 2 3 4 5 6 7 8 9 › Next ›