Power Protection, Transfer & Distribution SIRCO M Universal load break switches - from 16 to 125 A SIRCO M in polycarbonate enclosure Enclosed load break switch - 16 to 100 A SIRCO M in stainless steel enclosure Load break switch in metallic enclosure - 32 to 100 A SIRCO MV Universal load break switches - from 100 to 160 A SIRCO Load break switches for power distribution - from 125 to 5000 A SIRCO in polyester enclosure Load break switch in isolated enclosure - 160 to 630 A SIRCO AC Load break switches for power distribution - from 200 to 4000 A SIDER Load break switches for power distribution - from 125 to 3150 A with visible breaking COMO Compact load break switches - from 30 to 63 A COMO in polycarbonate enclosure Load break switch in isolated enclosure - 20 to 125 A SIRCO UL 98 Non-fuse disconnect switches to UL and CSA standards - from 100 to 1200 A SIRCO MOT AT Remotely operated load break switches - from 125 to 3200 A SIRCO MC PV IEC 60947-3 Load break switches for photovoltaic applications - from 25 to 40 A, up to 1000 VDC SIRCO PV IEC 60947-3 Load break switches for photovoltaic applications - from 100 to 3200 A, up to 1500 VDC INOSYS DC UL Load break switches for DC and PV applications - from 100 to 1200 A, up to 1500 VDC SIRCO PV UL98B Load break switches for photovoltaic applications - from 100 to 2000A, up to 1500V DC INOSYS DC Load Break Switches for DC and PV applications - from 160 to 1600 A, up to 2000 VDC ATEX steel safety enclosures Safety enclosures for explosive atmospheres - 50 to 630 A Pagination 1 2 3 4 5 6 7 8 › Next ›