Motorised Transfer Switches (RTSE)

  • ATyS S 12 VDC

    Remotely Operated Transfer Switching Equipment with 12Vdc power supply - from 40 to 125 A

  • ATyS S 24/48 VDC

    Remotely Operated Transfer Switching Equipment with 24/48Vdc power supply - from 40 to 125 A

  • ATyS S 230 VAC

    Remotely Operated Transfer Switching Equipment with 230Vac power supply - from 40 to 125 A

  • ATyS d S

    Remotely Operated Transfer Switching Equipment with double 230Vac power supply - from 40 to 125 A

  • ATyS d M

    Remotely operated Transfer Switching Equipment - from 40 to 160 A

  • ATyS d M in steel Enclosure

    Enclosed motorised transfer switches - from 40 to 160 A

  • ATyS r

    Remotely operated Transfer Switching Equipment - from 125 to 3200 A

  • ATyS d H IEC Fixed

    Remotely operated Transfer Switching Equipment - from 4000 to 6300 A