Function

ATyS g are 3 or 4 pole automatic transfer switches, with positive break indication. They incorporate all the functions offered by the ATyS r, as well as functions intended for mains/mains and mains/genset applications.
In automatic mode they enable the monitoring of, and the on-load changeover between, two power supply sources, in accordance with the parameters configured via potentiometers and DIP switches. Remote monitoring of the ATyS g is possible with the optional RS485 communication module.
They are intended for use in low voltage power supply systems where a brief interruption of the load supply is acceptable during transfer

Conformity to standards

IEC 60947-6-1
IEC 60947-3
GB/T 14048.11

References

ATyS g is available in 30 versions

Item Rated current [A] Number of poles Frame size Control operator Type Select
95533012 125 3 B3 Automatic programmable for GENSET Class PC
95534012 125 4 B3 Automatic programmable for GENSET Class PC
95533016 160 3 B3 Automatic programmable for GENSET Class PC
95534016 160 4 B3 Automatic programmable for GENSET Class PC
95533020 200 3 B3 Automatic programmable for GENSET Class PC
95534020 200 4 B3 Automatic programmable for GENSET Class PC
95533025 250 3 B4 Automatic programmable for GENSET Class PC
95534025 250 4 B4 Automatic programmable for GENSET Class PC
95533031 315 3 B4 Automatic programmable for GENSET Class PC
95534031 315 4 B4 Automatic programmable for GENSET Class PC
95533040 400 3 B4 Automatic programmable for GENSET Class PC
95534040 400 4 B4 Automatic programmable for GENSET Class PC
95533050 500 3 B5 Automatic programmable for GENSET Class PC
95534050 500 4 B5 Automatic programmable for GENSET Class PC
95533063 630 3 B5 Automatic programmable for GENSET Class PC
95534063 630 4 B5 Automatic programmable for GENSET Class PC
95533080 800 3 B6 Automatic programmable for GENSET Class PC
95534080 800 4 B6 Automatic programmable for GENSET Class PC
95533100 1000 3 B6 Automatic programmable for GENSET Class PC
95534100 1000 4 B6 Automatic programmable for GENSET Class PC
95533120 1250 3 B6 Automatic programmable for GENSET Class PC
95534120 1250 4 B6 Automatic programmable for GENSET Class PC
95533160 1600 3 B7 Automatic programmable for GENSET Class PC
95534160 1600 4 B7 Automatic programmable for GENSET Class PC
95533200 2000 3 B8 Automatic programmable for GENSET Class PC
95534200 2000 4 B8 Automatic programmable for GENSET Class PC
95533250 2500 3 B8 Automatic programmable for GENSET Class PC
95534250 2500 4 B8 Automatic programmable for GENSET Class PC
95533320 3200 3 B8 Automatic programmable for GENSET Class PC
95534320 3200 4 B8 Automatic programmable for GENSET Class PC

Advantages

Rapid commissioning

ATyS g switches offer significant time saving during commissioning (process takes 2 to 3 minutes). Owing to the design that allows commissioning through just four potentiometers and four DIP switches, a screwdriver is all that is required to configure the parameters.
For added simplicity, they also offer an autoconfiguration function which enables automatic adjustment of the rated voltage and frequency.

Specifically designed for mains/mains and mains/genset applications

The ATyS g’s integrated controller has been designed to provide specific functions for these applications (genset startup, on-load or off-load tests...) together with the monitoring of the voltage and frequency of both sources for three-phase and single-phase networks.
The generator supply must be connected to switch II, located at the rear.

RS485 communication

An optional RS485 communication module (p/n 4825 0092) can be fitted to the AtyS g controller.
It allows remote monitoring of available power sources and their parameters, timers, as well as displaying the product’s status and configuration.
Communication speed is up to 38400 bauds

More robust

The updated design includes metal mounting legs across the entire ATyS range, improving the overall robustness of the switches. It also allows an easier and trouble-free mounting of the switches on a back plate with preassembled screws.

Applications

  • Data center – Precision cooling availability
  • Data center – Telecommunications infrastructure availability
  • Infrastructure & Transport – Power supply for railway signaling
  • Industry – Industrial process availability
  • Building – Availability of fire safety equipment
  • Building – Behind-the-meter energy storage
  • Building – IT infrastructure availability

Environmental data

Sustainable advantages - Field-replaceable parts for extended product lifetime
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • ATYS G -Automatic transfer switches
  • PDF
    ATyS - Inverseurs de sources manoeuvrés à distance et automatiques
    Select
  • PDF
    Remotely operated and Automatic Transfer Switching Equipment Atys
    Select
  • PDF
    ATyS g - Automatic Transfer Switching Equipment
    Select
  • PDF
    ATyS g - Inverseurs de sources automatiques
    Select
  • PDF
    Single services inspection visit for ATyS Automatic Transfer Switch
    Select
  • PDF
    Contrats d’inspection pour inverseur de source automatique ATyS
    Select
  • PDF
    Services uniques Visite d’inspection pour l’inverseur de sources automatique ATyS
    Select
  • PDF
    Inspection contracts for ATyS Automatic Transfer Switch
    Select
  • PDF
    ATyS g Automatic Transfer Switching Equipment
    Select
  • ATyS g
  • ATyS g MASTERFORMAT
  • PDF
    ATyS g - 125 A - 630 A - Motorised Source Changeover Switch
    Select
  • PDF
    ATyS - Inverseurs de sources de 125 à 3200 A
    Select
  • PDF
    ATYS - Transfer Switching Equipment from 125 to 3200 A
    Select
  • PDF
    ATyS g - Inverseurs de sources automatiques
    Select
  • PDF
    ATyS g - Automatic Transfer Switching Equipment
    Select
  • HTML
    ATyS g - Automatic transfer switching equipment
    Select
  • PDF
    ATyS g - 125A to 3200A_PEP
    Select
  • PDF
    2024010305640837-CCC Certificate ATYS 800A~1250A F.pdf