Function


FUSOMAT are manually operated 3 or 4-pole load break switches with visible breaking and a remote tripping function. They provide load operation, safety disconnection and protection against overloads and short-circuits in any low voltage electrical circuit. They can ensure the automatic opening of the circuit together with:
- fuse blown detection system (see DDMM or FMD),
- thermal relay,
- differential relay (see RESYS),
- other safety devices.

Conformity to standards

IEC 60947-3

References

FUSOMAT BS88 side operation is available in X versions

Advantages

Overload tripping

Opens remotely with voltage release device.

High breaking capacity

Protection against overloads and short-circuits with high breaking capacity fuses (100 kA rms).

Improved safety

- Double breaking per phase (top/bottom of fuse) on FUSOMAT up to 630 A.
- Visible breaking up to 630 A.
- Positive break indication.
- IP2X protection on front panel with terminal shrouds.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!