Energy Metering Devices

  • COUNTIS P0x

    Modular active-energy meters - single-phase - direct 45 A

  • COUNTIS P1x

    Modular active-energy meters - single-phase - direct 100 A

  • COUNTIS EVDC

    Modular MID DC meters - from 300 to 600A of rated current

  • COUNTIS P3x

    Modular active-energy meters - three-phase - direct 100 A

  • COUNTIS P4x

    Modular active-energy meters - three-phase – connection via transformers up to 10 000 A

  • COUNTIS P43-DC

    Modular DC energy meters - connection via shunts up to 4000 A

  • COUNTIS E Ethernet

    Modular active energy meters - direct 80 A or via current transformers