Function

The ATyS Double bypass enclosures provide automatic transfer switching to the available source in the event of mains power failure. Thus, they provide continuity of supply, the safety of people and critical loads such as sprinklers, freight elevators, water pumps, etc.
In addition, they guarantee continuity of service during inspection, maintenance and testing operations as well as complete isolation of the automatic transfer switch for safe intervention without interruption for the load.
The ATyS Double bypass enclosures allow bypass onto the priority source.

Conformity to standards

IEC 61439-2
IEC 60947-6-1
IEC 60947-3
BS 60947-6-1
BS 9999:2017
BS 8519:2020

Advantages

No break bypass

In addition to its primary switching operation function, the ATyS Bypass devices can be used to fully isolate the ATS and ensure service continuity during inspection, maintenance and testing operations, without load outage, in fully safe conditions.

100% manufacturer certified solution

ATyS Bypass is a reliable and safe solution certified by independent third party LOVAG/ASEFA in accordance with standard IEC 61439-2.
The Socomec products used in it are recognised for their robustness and performance in line with standards IEC 60947-3 and IEC 60947-6-1.

24/7 monitoring

The SoLive* app is accessible with this solution and enables users to monitor their equipment in real time and schedule its maintenance. This app automatically shows the latest status of all your equipment, displays alarms, and sends real-time notifications in case of unforeseen events.
*Accessible via an option.

Customised solution

ATyS enclosures are adaptable to your specifications. Many options are available to meet different needs (type of connection, tinned bars, monitoring mimic panel, measurements, etc.).

Applications

  • Data center – Precision cooling availability
  • Data center – Telecommunications infrastructure availability
  • Healthcare – Secure power supply for operating rooms
  • Building – Availability of fire safety equipment

Documentation

  • PDF
    ATyS Bypass Inverseurs de sources sans coupure
    Select
  • PDF
    ATyS Bypass - Automatic transfer switch without interruption
    Select
  • PDF
    Enclosed Transfer Switches ATyS Bypass
    Select
  • ATyS Bypass - Inverseur de sources avec bypass sous coffret - CCTP
  • ATyS Bypass - Enclosed automatic transfer switch with bypass- Tender Specifications
  • PDF
    Enclosed transfer switches
    Select
  • PDF
    Coffrets de commutation
    Select
  • PDF
    ATyS Bypass Double Line
    Select
  • PDF
    ATyS m Bypass Double Line_PEP
    Select
  • PDF
    ATyS Enclosure_UE declaration
    Select
  • PDF
    ATyS Bypass enclosed_UK declaration
    Select
  • PDF
    ATyS Bypass - Inverseurs de sources sans coupure
    Select
  • PDF
    ATyS Bypass Solution 1600A double line_PEP