Power connections Power terminals Distribution - 250 to 630 A Single cable clamps Distribution - 35 mm² to 300 mm² Split throw multi-pole distribution block Distribution - 160 to 400 A Double cable clamps Distribution - 35 mm² to 300 mm² Cage-terminal interface Accessories ATyS M - from 40 to 160 A Multi-pole distributors for FUSERBLOC Distribution - 100 to 400 A Multi-pole distributors for SIRCO Distribution - 160 to 630 A Multi-pole distribution blocks with IEC bars Distribution - Up to 160 A Single-pole distribution blocks Distribution - 80 to 400 A Single-pole distributor connection Connection accessories - 250 and 400 A Multi-pole distributors for SIRCO VM2 Distribution - 160 to 200 A Protection cover for split-throw distributor Accessories - 160 to 400 A Spacer for split-throw distributor Accessories - 160 to 400 A Single-block multi-pole distributors Distribution - Up to 175 A