Power Protection, Transfer & Distribution Filters New Threaded copper bars Busbars - from 15 to 32 mm wide New Prepunched copper bars Busbars - from 25 to 125 mm wide New Solid copper bars Busbars - from 20 to 160 mm wide New RESYS B40 Type B differential relays - from 0,03 to 3A of residual current New Fuse bases Fuse protection - for NH industrial and high-speed (uR) fuses from 160 to 2500 A New SIRCO DC ESS Load break switches for direct current applications - from 2000 to 3600 A, up to 1500 VDC New RESYS N40 Type A differential relays - for motor load break New Earthing bar Distribution system New SIRCO MOT DC Motorised load break switches for DC applications - from 250 to 3600 A, up to 1500 VDC New SIRCO MOT DC ESS Motorised load break switches for DC applications - from 250 to 3600 A, up to 1500 VDC New Distribution row with IP20 connectors Distribution system - 250 A New SB P 15 busbar support Flat mounting with fixed interphase - current up to 5800 A and short circuit up to 40 kA New Lug connection multi-pole distribution block Distribution system - from 160 to 630 A New INOSYS LBS DC ESS Load break switches for DC and ESS applications - from 800 to 1600 A, up to 1500 VDC New SB 2 busbar support Single-pole flat-mounted - current up to 500 A and short circuit up to 50 kA New SIRCO in painted steel enclosure Load break switch in metallic enclosure - from 160 to 1600 A New SIRCOVER PV Transfer switches for photovoltaic applications - from 200 to 630 A New SIRCO M in painted steel enclosure Load break switch in metallic enclosure - from 20 to 100 A Pagination 1 2 3 4 5 6 7 8 9 … › Next ›