Function

FUSOMAT fuse-combination switches are manually operated 3 or 4-pole load break switches with visible breaking and a remote tripping function.
They provide load operation, safety disconnection and protection against overloads and short-circuits in any low voltage electrical circuit. They can ensure the automatic opening of the circuit together with:
- fuse blown detection system (see DDMM or FMD),
- thermal relay,
- differential relay (see RESYS),
- other safety devices.

Conformity to standards

IEC 60947-3

References

FUSOMAT DIN is available in 10 versions

Advantages

Automatic tripping

FUSOMAT is the only fuse combination switch that allows automatic remote opening by means of a coil associated with an external device.

Optimum safety

Double phase breaking (upstream and downstream from the fuse) and fully visible isolation keep people and equipment protected from overcurrent.

High breaking capacity

High breaking capacity fuses (100  kA rms) provide protection from overloads and short circuits.

Applications

  • Industry – Protection of drives and motors

Documentation

  • PDF
    FUSOMAT DIN Fuse combination switches with tripping function
    Select
  • PDF
    FUSOMAT DIN - Interrupteurs-sectionneurs-fusibles à déclenchement
    Select
  • PDF
    Fuse protection
    Select
  • PDF
    Fuse protection solutions
    Select
  • PDF
    Solutions de protection fusible
    Select
  • PDF
    Protection fusible
    Select
  • PDF
    2024010302651820-CCC Certificate FUSOMAT 630A F.pdf
    Select
  • PDF
    2024010302651821-CCC Certificate FUSOMAT 250A~400A F.pdf
    Select
  • PDF
    2024010302651819-CCC Certificate FUSOMAT 1250A F.pdf
    Select
  • FUSOMAT T2 4X400A F CAD 36506041
  • FUSOMAT T3 4X630A F CAD 36506064
  • FUSOMAT T4 4X800A F CAD 36506080
  • FUSOMAT T4 4X1250A F CAD 36506121
  • FUSOMAT T1 3X250A F CAD 36503026
  • FUSOMAT T2 3X400A F CAD 36503041
  • FUSOMAT T3 3X630A F CAD 36503064
  • FUSOMAT T4 3X800A F CAD 36503080
  • FUSOMAT T4 3X1250A F CAD 36503121
  • FUSOMAT T1 4X250A F CAD 36506026

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!