Function

FUSERBLOC uR are multipole fuse combination switches with manual right front-side operation and high-speed fuses.
Combined with high-speed fuses (uR curve), they can break or make under load, and provide safe isolation and protection from overcurrent for power semiconductors (variable drivers, inverters, etc.) up to 1250 A.
This range includes versions for direct and external operation, 2, 3 and 4 poles and up to 1250 A.

Conformity to standards

IEC 60947-3
EN 60947-3

Advantages

Limiting short-circuit current

This fuse solution for limiting short-circuit current is by far the most efficient and economical in the market (uR fuses).

Optimum safety

The double disconnect per phase (upstream-downstream of the fuse) and the fully visible cut-off guarantee the safety of people and equipment against overcurrents.

High breaking capacity

High breaking capacity fuses (300  kA rms) provide protection from overloads and short circuits.

Environmental data

Sustainable advantages - Replace only the fuse - not the entire protection system - to extend the installation’s lifespan
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • PDF
    FUSERBLOC uR - Fused combination switches to protect power semiconductors
    Select
  • PDF
    FUSERBLOC uR - Interrupteurs-sectionneurs-fusibles pour protection semi-conducteur de puissance
    Select
  • PDF
    Fuse protection
    Select
  • FUSERBLOC
  • FUSE COMBINATION SWITCHES (32 to 1250A)
  • PDF
    Fuse protection solutions
    Select
  • PDF
    Solutions de protection fusible
    Select
  • PDF
    Protection fusible