Strong Points
Function
FUSERBLOC UL units are manually-operated multipole fuse load break switches with external right front-side operation and comply with UL and CSA standards.
They provide make and break on load and safety isolation and protection against overcurrent for any low voltage electrical circuit. The switches use double-pole isolator contacts to ensure complete isolation of the fuse when the switch is in the “OFF” position.
These devices are suitable for use as disconnectors for motors and industrial control panels on service entrance equipment, final panelboards, distribution switchboards, industrial control equipment or motor control centres.
This range is available in right front-side, direct or external control, in 2, 3 and 4 poles and up to 800 A.
Conformity to standards
- IEC 60947-3
UL489 (box 1 and 2)
UL 98 (box 4 to 8)
CSA 22.2 #4 (box 1 and 2)
CSA 22.2 #5 (box 4 to 8)
NFPA 79 (2002 version)
References
FUSERBLOC UL is available in 34 versions
| Item | Rated current [A] | Number of poles | Fuse size | Frame size | Type | Select |
|---|---|---|---|---|---|---|
| 37103003 | 30 | 3 | CC | 1 | I-0 | |
| 37104003 | 30 | 3+NCP | CC | 1 | I-0 | |
| 37105003 | 30 | 3+NPP | CC | 1 | I-0 | |
| 37103004 | 30 | 3 | J | 2 | I-0 | |
| 37104004 | 30 | 3+NCP | J | 2 | I-0 | |
| 37105004 | 30 | 3+NPP | J | 2 | I-0 | |
| 38612004 | 30 | 2 | J | 4 | I-0-Test | |
| 38613004 | 30 | 3 | J | 4 | I-0-Test | |
| 38616004 | 30 | 4 | J | 4 | I-0-Test | |
| 38612005 | 60 | 2 | J | 4 | I-0-Test | |
| 38613005 | 60 | 3 | J | 4 | I-0-Test | |
| 38616005 | 60 | 4 | J | 4 | I-0-Test | |
| 38613011 | 100 | 3 | J | 5 | ||
| 38612010 | 100 | 2 | J | 5 | I-0-Test | |
| 38613010 | 100 | 3 | J | 5 | I-0-Test | |
| 38616010 | 100 | 4 | J | 5 | I-0-Test | |
| 38612006 | 200 | 2 | J | 5 | I-0-Test | |
| 38612020 | 200 | 2 | J | 6 | I-0-Test | |
| 38613006 | 200 | 3 | J | 5 | I-0-Test | |
| 38613020 | 200 | 3 | J | 6 | I-0-Test | |
| 38616006 | 200 | 4 | J | 5 | I-0-Test | |
| 38616020 | 200 | 4 | J | 6 | I-0-Test | |
| 38512038 | 400 | 2 | J | 7 | I-0-Test | |
| 38513038 | 400 | 3 | J | 7 | I-0-Test | |
| 38516038 | 400 | 4 | J | 7 | I-0-Test | |
| 38SB3010 | 100 | 3 | J | 5 | ||
| 38SB3020 | 200 | 3 | J | 6 | ||
| 38503060 | 600 | 3 | J | 8 | I-0 | |
| 38SB3038 | 400 | 3 | J | 7 | ||
| 38SB3080 | 800 | 3 | L | 17 | ||
| 38502080 | 800 | 2 | L | 8 | I-0 | |
| 38603040 | 400 | 3 | J | 7 | I-0-Test | |
| 38503080 | 800 | 3 | L | 8 | I-0 | |
| 38506080 | 800 | 4 | L | 8 | I-0 |
Advantages
Improved safety
The double phase isolator (upstream-downstream of the fuse) and fully visible isolation guarantee the safety of people and equipment against overcurrents.
High breaking capacity
High breaking capacity fuses (200 kA rms) provide protection against overloads and short-circuits.
Multi-use
The device can be equipped with a “Flange” type front or side operation handles, fitted directly on the product or externally, with the possibility of installing it on the door or the side of the electrical box or cabinet. The device is also equipped with voltage measurement terminals for taking measurements as well as an NFPA 79 compliance kit available as an option.
Simplified use
The TEST position enables testing of the control circuits without turning on the power thanks to the use of U-type auxiliary contacts. In the TEST position, the cabinet door can be opened.
Applications
- Data centre - Alimentation des busways et tap-off
- Healthcare - Critical power for medical imaging
- Industry - Protection for drives and motors
- Industry - Insulation monitoring
- Building - Power availability for life safety
Environmental data
RoHS compliant
PEP ecopassport® available
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO