Function
Solid link to be used in conjunction with fuse bases or knife-edge fused disconnecting switches, generally fitted on the neutral pole.
References
DIN neutral link is available in 6 versions
| Item | Rated current [A] | Rated voltage | Fuse melting indicator | Type | Select |
|---|---|---|---|---|---|
| 64210000 | 160 | 415 VAC | without striker | NH0 | |
| 64200000 | 160 | 415 VAC | without striker | NH00 | |
| 64210001 | 250 | 415 VAC | without striker | NH1 | |
| 64210002 | 400 | 415 VAC | without striker | NH2 | |
| 64210003 | 630..800 | 415 VAC | without striker | NH3 | |
| 64410005 | 800..1250 | 415 VAC | without striker | NH4 |
Applications
- Data centre - Alimentation des busways et tap-off
- Healthcare - Critical power for medical imaging
- Industry - Protection for drives and motors
- Industry - Insulation monitoring
- Building - Power availability for life safety