Strong Points
Function
gPV fuses protect facilities against surges related to reverse currents that can occur in photovoltaic systems.
When to protect
You must protect the PV strings from surges if the current delivered by the set minus one of the parallel strings is greater than the reverse current supported by the type of modules used in this generator.
How to protect
Protecting from overcurrents involves ensuring that both polarities are functionally grounded whether the DC is connected or not.
Conformity to standards
IEC 60269-6
IEC 60269-1
IEC 60269-2
References
DIN Photovoltaic fuses is available in X versions
Item | Rated current [A] | Rated voltage | Fuse size | Type | Fuse melting indicator | Select |
---|---|---|---|---|---|---|
60PV0032 | 32 | 1000 VDC | NH1 | gPV | with T indicator | |
60PV0040 | 40 | 1000 VDC | NH1 | gPV | with T indicator | |
60PV0050 | 50 | 1000 VDC | NH1 | gPV | with T indicator | |
60PV0063 | 63 | 1000 VDC | NH1 | gPV | with T indicator | |
60PV0080 | 80 | 1000 VDC | NH1 | gPV | with T indicator | |
60PV0100 | 100 | 1000 VDC | NH1 | gPV | with T indicator | |
60PV0125 | 125 | 1000 VDC | NH1 | gPV | with T indicator | |
60PV0160 | 160 | 1000 VDC | NH1 | gPV | with T indicator | |
60PV1200 | 200 | 1000 VDC | NH1 | gPV | with T indicator | |
60PV1250 | 250 | 1000 VDC | NH2 | gPV | with T indicator | |
60PV0250 | 250 | 1000 VDC | NH2 XL | gPV | with T indicator | |
60PV0315 | 315 | 1000 VDC | NH2 XL | gPV | with T indicator | |
60PV1315 | 315 | 1000 VDC | NH3 | gPV | with T indicator | |
60PV1400 | 400 | 1000 VDC | NH3 | gPV | with T indicator | |
60PV0500 | 500 | 1000 VDC | NH3 L | gPV | with T indicator | |
60PV0600 | 600 | 1000 VDC | NH3 L | gPV | with T indicator |
Advantages
High breaking capacity
Up to 50 kA at 1000 VDC, 30 kA at 1500 VDC.
Product designed for photovoltaic systems
Operating ranges adapted to low overcurrents specific to photovoltaic systems.
Increased reliability
- Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
- No degradation of fuse characteristics over time.
Improved safety
The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).