Function

High speed fuses (uR) protect power semiconductors and DC circuits.

Conformity to standards

IEC 60269-1
IEC 60269-4

References

High-speed fuses (uR) DIN standard is available in X versions

Item Rated current Rated voltage Fuse size Type Fuse melting indicator Select
170M1558 10 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M7908 16 690 VAC NH0 uR DIN43620 with T indicator
170M1559 16 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M7909 20 690 VAC NH0 uR DIN43620 with T indicator
170M1560 20 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M7910 25 690 VAC NH0 uR DIN43620 with T indicator
170M1561 25 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M7911 32 690 VAC NH0 uR DIN43620 with T indicator
170M1562 32 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M7912 40 690 VAC NH0 uR DIN43620 with T indicator
170M1563 40 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3808 40 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7913 50 690 VAC NH0 uR DIN43620 with T indicator
170M1564 50 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3809 50 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7914 63 690 VAC NH0 uR DIN43620 with T indicator
170M1565 63 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3810 63 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7915 80 690 VAC NH0 uR DIN43620 with T indicator
170M1566 80 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3811 80 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7916 100 690 VAC NH0 uR DIN43620 with T indicator
170M1567 100 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3812 100 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7917 125 690 VAC NH0 uR DIN43620 with T indicator
170M1568 125 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3813 125 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7918 160 690 VAC NH0 uR DIN43620 with T indicator
170M1569 160 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3814 160 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7919 200 690 VAC NH0 uR DIN43620 with T indicator
170M1570 200 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3815 200 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5804 200 690 VAC NH2 uR DIN43620 with T indicator
170M1571 250 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3816 250 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5805 250 690 VAC NH2 uR DIN43620 with T indicator
170M1572 315 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3817 315 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5806 315 690 VAC NH2 uR DIN43620 with T indicator
170M3818 350 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5807 350 690 VAC NH2 uR DIN43620 with T indicator
170M3819 400 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5808 400 690 VAC NH2 uR DIN43620 with T indicator
170M5809 450 690 VAC NH2 uR DIN43620 with T indicator
170M5810 500 690 VAC NH2 uR DIN43620 with T indicator
170M6808 500 690 VAC NH3 uR DIN43620 with T indicator
170M5811 550 690 VAC NH2 uR DIN43620 with T indicator
170M6809 550 690 VAC NH3 uR DIN43620 with T indicator
170M5812 630 690 VAC NH2 uR DIN43620 with T indicator
170M6810 630 690 VAC NH3 uR DIN43620 with T indicator
170M5813 700 690 VAC NH2 uR DIN43620 with T indicator
170M6811 700 690 VAC NH3 uR DIN43620 with T indicator
170M6812 800 690 VAC NH3 uR DIN43620 with T indicator
170M6813 900 690 VAC NH3 uR DIN43620 with T indicator
170M6814 1000 690 VAC NH3 uR DIN43620 with T indicator

Advantages

High-performance

- Extremely high breaking up to 300 kA.
- Very strong limitation of short-circuit currents (and therefore very sharp decrease in thermal and mechanical stress).
- Good resistance to cyclic loading.

Increased reliability

- Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
- No degradation of fuse characteristics over time.

Improved safety

The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).

Fuse blown indicator

An auxiliary contact can be adapted to signal that a fuse has blown.

Applications

  • Industry - Protection for drives and motors

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!