Function

Enclosed fuse combination switches ensure on-load breaking and making of circuits, protect against overcurrents, and safely isolate all low-voltage electrical circuits by providing protection against contact with live parts and environmental elements, such as dust, water and other hazards. They enable the disconnection and isolation of the power supply as close to the equipment as possible.

Conformity to standards

IEC 60947-3

Advantages

Safe operation

- Reliable lockout for safe maintenance procedures.
- On-load breaking.
- Ergonomic operating handle, available in red/yellow or black.
- Triple lock in OFF position.

Suitable for all kinds of environment

- Insulated enclosure for chemical and food processing applications, indoor or outdoor installation.
- Painted steel for areas at risk of impact.

Easy installation

- Cable access top and/or bottom.
- Cable gland knockouts (≤100A).
- Removable gland plates at top and bottom for steel enclosures ≥160A.
- Plenty of room for cabling.

Extensive range

- Standard range.
- Customised products on request.

Applications

  • Industry – Industrial process availability
  • Industry – Protection of drives and motors

Environmental data

Sustainable advantages - Replace only the fuse - not the entire protection system - to extend the installation’s lifespan
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • PDF
    Enclosed switches Fuse combination switches
    Select
  • PDF
    Enclosed switches - from 20 to 1600 A
    Select
  • PDF
    Coffrets de coupure - Interrupteurs-sectionneurs-fusibles
    Select
  • PDF
    Coffrets de coupure locale
    Select
  • PDF
    Enclosed switches
    Select
  • PDF
    Coffrets de coupure - de 20 à 1600 A
    Select
  • PDF
    Enclosed switches - Fuse combination switches 32 to 800 A