Function

The DIRIS Digiware M-50 and M-70 communication gateways are the access point for the DIRIS Digiware system, centralising the 24 VDC power supply and communication in one single point.
The M-50 and M-70 act as the Ethernet gateway for all the devices connected on the Digiware or RS485 bus, and integrate a web server to configure the network parameters and to remotely display measurement data.
The M-50 and M-70 gateways offer a wide range of functionalities, including:
- Bluetooth connectivity to collect data from environmental sensors,
- memory extension for connected devices,
- automatic export of logged consumption and data to an FTP(S) server,
- notification emails if there is an alarm on one of the connected devices (SMTPS),
- automatic time synchronisation of all connected devices via SNTP.

Conformity to standards

IEC 62974-1 (Energy Server)
IEC 62443 (Cyber security)
UL 61010 Guide FTRZ/PICQ File E257746
FCC
IC

Advantages

Plug & Play

- Direct Digiware and RS485 to Ethernet gateway.
- Automatic detection of connected devices.
- Easy setup.
- Safety Extra Low Voltage 24 VDC power supply.

Advanced connectivity

- Ethernet output for communication using multiple protocols: Modbus TCP, BACnet IP and SNMP v1, v2, v3 (encrypted) to suit any metering and power monitoring application.
- Possible to configure as RS485 slave to communicate measurement data to a second PLC, for example.

Embedded web server

A WEB-CONFIG is embedded in the M-50 gateway to configure the communication architecture.
WEBVIEW-M is embedded in the M-70 gateway and available without license fees to visualise measurements and consumption remotely.

Cyber security

The M-50 and M-70 gateways include advanced cyber security features following the IEC 62443 referential to secure the transmission of data and reduce the risk of cyber attacks:
- customised security policy (blocking or restricting certain protocols and services),
- secured HTTPS navigation by uploading TLS/SSL certificates,
- secured data push (FTPS, SMTPS),
- implementation of a Firewall and Whitelist rules to guard against denial-of-service attacks.

Email notifications

The M-50/M-70 gateway can send email notifications in case of an alarm.

Applications

  • Data center - Power for busway and tap-off
  • Data center - Power availability for telecom
  • Data center - Power availability for edge

Documentation

  • PDF
    Mxx_Dxx Lexfo Attestation EN
    Select
  • PDF
    CVE-2025-20085 - Diris Digiware Webview M-70 1.6.9 - CVSS7.2
    Select
  • PDF
    CVE-2025-23417 - Diris Digiware Webview M-70 1.6.9 - CVSS8.6
    Select
  • PDF
    CVE-2024-48882 - Diris Digiware Webview M-70 1.6.9 - CVSS8.6
    Select
  • PDF
    CVE-2024-48894 - Diris Digiware Webview M-70 1.6.9 - CVSS5.9
    Select
  • PDF
    Attestation Mxx_Dxx Lexfo FR
    Select
  • DIRIS Digiware_ Tender Specification
  • DIRIS Digiware M - Tender Specification
  • DIRIS Digiware M - CCTP
  • PDF
    DIRIS Digiware communication architectures
    Select
  • DIRIS Digiware M-70 - Multifunction communication gateway - Version 1.7 (PUT)
  • DIRIS Digiware M-50 - Multifunction communication gateway - Version 1.7 (PUT)
  • PDF
    DIRIS Digiware M Passerelles de communication multi-protocoles
    Select
  • PDF
    Système de mesure et de surveillance DIRIS Digiware AC
    Select
  • PDF
    DIRIS Digiware M - Multi-protocol communication gateways
    Select
  • PDF
    Measurement and monitoring system for DC electrical installations
    Select
  • PDF
    Système de mesure et de surveillance de l’installation électrique DC DIRIS Digiware
    Select
  • PDF
    Power monitoring system DIRIS Digiware AC
    Select
  • DIRIS Digiware M & D
  • DIRIS Digiware M&D MIB SNMP

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!