Strong Points
Function
The DIRIS D-30 is a remote display that can be connected to a DIRIS B power meter or a DIRIS Digiware I-4x current module via an RJ9 cable.
Conformity to standards
IEC 61557-12
UL 61010 Guide FTRZ/PICQ File E257746
References
DIRIS D-30 is available in 1 version
| Item | Type | Model | Size | Communication ports | Select |
|---|---|---|---|---|---|
| 48290200 | Single-point display for DIRIS B PMD and DIRIS Digiware I-4x modules | D-30 | 96x96 mm | RJ9 - USB |
Advantages
Plug & Play
- Automatic detection of the device connected to the DIRIS D-30.
- Configuration of DIRIS B / DIRIS Digiware I-4x can be done directly from the display.
Safe
No dangerous voltage on cabinet doors.
Dedicated display
The DIRIS D-30 allows you to have a local display of measurements for a dedicated circuit.