Strong Points
Function
DIRIS Digiware S current acquisition modules have 3 built-in current sensors for measuring electrical circuits up to 63 A.
Positioned directly on or under the protection devices, they work with the DIRIS Digiware U voltage measurement module to measure consumption, and monitor the electrical installation and power supply quality.
Conformity to standards
IEC 61557-12
UL 61010 Guide FTRZ/PICQ File E257746
ANSI C12.20
- EN 50470-1
EN 50470-3
- Directive 2014/32/EU
References
DIRIS Digiware S is available in 4 versions
| Item | Model | Application | Type | Number of current inputs | MID Certification | Select |
|---|---|---|---|---|---|---|
| 48290160 | S-130 | Metering | Current acquisition module with integrated current sensors | 3 | No | |
| 48290163 | S-130MID | Metering | Current acquisition module | 3 | Yes | |
| 48290161 | S-135 | Analysis | Current acquisition module with integrated current sensors | 3 | No | |
| 48290164 | S-135MID | Analysis | Current acquisition module | 3 | Yes |
Advantages
Plug & Play
- Saves wiring time: current sensors are built in to the module.
- Quick RJ45 connection between modules.
- Positioning possible upstream or downstream of the protection device.
Multi-circuit
Many S-modules can be used in a measuring system for measuring a large number of loads.
Compact
- A measurement module offering the best compactness/performance ratio of the market.
- Matches the pitch of the protection device.
Accurate
DIRIS Digiware S modules offer class 0.5 (IEC 61557-12) and class C (EN 50470) accuracy, enabling accurate measurements over a wide current range.
MID certified and much more
The Digiware DIRIS S-130MID and S-135MID current modules comply with the MID directive, ensuring accurate and reliable metering. The “B+D module” certification means that an external
laboratory has certified the design of the meter and its production process.
They are also equipped with innovative features that go beyond the usual practices found in the market:
- Innovative tamper-resistance systems: the MID modules have a smart alarm system that is more effective than the standard mechanical seals offered by MID meters.
- Built-in PreciSense Technology: MID modules have a Class C energy measurement accuracy, the most accurate class according to the MID directive. In addition, as with any DIRIS Digiware system, the PreciSense technology offers the best accuracy on the market across the entire overall chain.
Applications
- Data center – Busway and tap-off power supply
- Data center – Edge infrastructure availability
- Industry – Protection of drives and motors
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.