Strong Points

Function

The DIRIS Digiware U-3xdc module measures DC voltage for the entire system.
It measures up to 180 VDC with a direct connection and is therefore compatible with typical nominal voltages (24 VDC, 48 VDC…).

Conformity to standards

IEC 61557-12
UL 61010 Guide FTRZ/PICQ File E257746

References

DIRIS Digiware Udc is available in X versions

Advantages

Single voltage measurement

- 1 single voltage measurement point for the entire system.
- Single point of protection for the voltage measurement.
- No hazardous voltage on panel doors.

Flexible

The voltage adaptors make the measurement system compatible with all DC electrical networks.

Plug & Play

Easy to configure from DIRIS Digiware D interfaces or from the Easy Config configuration software.

Applications

  • Go to Created with sketchtool. Data center - Power availability for telecom
  • Go to Created with sketchtool. Data center - Power availability for edge
  • Go to Created with sketchtool. Energy - Energy storage for grid services
  • Go to Created with sketchtool. Infrastructure & Transport - Power for EV charging
  • Go to Created with sketchtool. Building - Energy storage behind the meter

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Help Support

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!