Strong Points
Function
The DIRIS Digiware C-32 module is a bus repeater with a 24 VDC input that is used whenever the total power consumption exceeds the maximum consumption of the 24 VDC auxiliary power supply used. The C-32 repeater provides an additional 20 W and 100 metres to the Digiware bus.
A maximum of 2 repeaters can be used in the same system, allowing the Digiware bus to reach up to 300 metres.
Conformity to standards
IEC 61557-12
UL 61010 Guide FTRZ/PICQ File E257746
ANSI C12.20
References
DIRIS Digiware C-32 is available in 1 version
| Item | Type | Model | Size | Select |
|---|---|---|---|---|
| 48290103 | DIRIS Digiware Repeater | C-32 | 1 Module |
Advantages
Compact
One module wide (18 mm).
Safe
24 VDC SELV (Safety Extra Low Voltage).
Plug & Play
Directly added within the Digiware bus.