Strong Points
Function
DIRIS Digiware D-50 and D-70 remote displays enable local visualisation of data from DIRIS Digiware modules and centralise the 24 VDC power supply and communication in a single point.
The D-50 and D-70 also act as the Ethernet gateway for all devices connected on the Digiware or RS485 bus, and have an embedded web server to configure the network parameters and to remotely display measurement data.
The D-50 and D-70 displays also offer:
- Bluetooth connectivity for collecting and viewing data from environmental sensors,
- memory extension for connected devices,
- automatic export of logged consumption and data to an FTP(S) server,
- notification emails if there is an alarm on one of the connected devices (SMTPS),
- automatic time synchronisation of all connected devices via SNTP.
Conformity to standards
IEC 62974-1 (Energy server)
IEC 62443 (Cybersecurity)
UL 61010 Guide FTRZ/PICQ File E257746
FCC
IC
References
DIRIS Digiware D is available in 4 versions
Advantages
Plug & Play
- Direct Digiware and RS485-to-Ethernet gateway.
- Automatic detection of connected devices.
- Easy configuration.
- Safety Extra-Low Voltage 24 VDC power supply.
Multi-circuit
Can display measurement data up to 196 circuits on the same screen.
Easy circuit selection, navigation and display via 10 direct access capacitive hotkeys.
Embedded web server
WEB-CONFIG is built in to the D-50 display to configure the architecture for communication.
WEBVIEW-M is built in to the D-70 display and available without licence fees, to remotely view measurements and consumption.
Advanced connectivity
• Ethernet output for communication using multiple protocols: Modbus TCP, BACnet IP and SNMP v1, v2, v3 (encrypted) to suit any metering and power monitoring application.
- Possible to configure as RS485 slave to communicate measurement data to a second PLC, for example.
Cybersecurity
The D-50 and D-70 displays include advanced IEC 62443-compliant cyber security features to secure data transmission and reduce the risk of cyber attacks:
- customised security policy (blockage or restriction of certain protocols or services),
- secure HTTPS navigation by uploading TLS/SSL certificates,
- secure data push (FTPS, SMTPS),
- implementation of a firewall and white-list rules to guard against denial-of-service attacks
Email notifications
The D-50/D-70 display can send Email notifications in the event of alarms.
Applications
- Data centre - Alimentation des busways et tap-off
- Data centre - Disponibilité des infrastructures de télécommunications
- Data centre - Disponibilité des infrastructures edge
- Building - Energy storage behind the meter
Environmental data
- 0.5 W per module: 5x less energy than standard meters.
- Includes an intelligent screen sleep mode, reducing power consumption by up to 5 times.
- Reduced screens and cabling, minimising packaging and transport costs
RoHS compliant
PEP ecopassport® available
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO