Function

The voltage adaptors make the system compatible with all voltage levels up to 1650 VDC to respond to the needs of all applications.

Conformity to standards

IEC 61557-12
UL 61010 Guide FTRZ/PICQ File E257746

Advantages

Single voltage measurement

- 1 single voltage measurement point for the entire system.
- Single point of protection for the voltage measurement.
- No hazardous voltage on panel doors.

Flexible

The voltage adaptors make the measurement system compatible with all DC electrical networks.

Applications

  • Data center - Power for busway and tap-off
  • Data center - Power availability for edge
  • Energy - Energy storage for grid services
  • Infrastructure & Transport - Power for EV charging
  • Building - Energy storage behind the meter

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!