Power Quality, Monitoring and Metering DC analogue ammeters Measuring devices - 0 to 500 VDC – DIN/Rotex box CEA-VA4 transducer Measuring devices - 1 to 5 A inputs DC solid-core sensors DC current sensors - used with DIRIS Digiware DC TCB 44-63 current transformers Bar or cable-through CT 63 mm - 300 to 1500 A DC split-core sensors DC current sensors - used with DIRIS Digiware DC TCB 32-40 current transformers Bar or cable-through CT 40 mm - 75 to 1000 A TCB 28-30 current transformer Bar or cable-through CT 30 mm - 80 to 500 A TCB 17-20 current transformers Bar or cable-through CT 20 mm - 60 to 400 A TCB 26-40 current transformers Bar or cable-through CT - 100 to 750 A TCB 85-100 current transformers Bar or cable-through CT 100 mm - 750 to 3000 A TCB 55-80 current transformers Bar or cable-through CT 80 mm - 400 to 2000 A TCB 44-50 current transformers Bar or cable-through CT 50 mm - 150 to 1250 A TCB 26-30 current transformers Bar or cable-through CT 30 mm - 50 to 750 A TCB 100-125 current transformers Bar or cable-through CT 125 mm - 1000 to 3000 A TCA 13-3P current transformers Three-phase bar or cable-through CT - 3 x 50 to 3 x 160 A TCA 22 current transformers Cable-through CT 22 mm - 100 to 600 A TCA 14 current transformers Cable-through CT 14 mm - 40 to 150 A TCA 21 current transformers Cable-through CT 21 mm - 60 to 300 A Pagination ‹ ‹ Previous 1 2 3 4 5 › Next ›