Strong Points
Function
DIRIS Digiware I-3xdc modules measure consumption and monitor the DC electrical installation. Several I modules can be used within the same system, enabling measurement of a large number of circuits. They are associated with DIRIS Digiware U-3xdc voltage measuring modules.
Current is measured using external sensors connected by RJ12-Molex cables, available in multiple lengths. The cables are colour coded (brown, orange, white) for easy identification.
The DIRIS Digiware D display or the embedded Web server Webview can show electrical measurements from both DIRIS Digiware AC and DC systems simultaneously.
Conformity to standards
IEC 61557-12
ISO 14025
UL E257746
Advantages
Multi-circuit
- Measurement of up to 3 DC circuits per Idc module.
- Multiple I-3xdc modules can be added.
This enables measurement of a large number of DC loads simultaneously.
Flexible
- An offer adapted to metering and current quality analysis.
- A complete range of split-core and solidcore DC current sensors from 50 to 5000 A.
Plug & Play
- Quick RJ45 and RJ12-Molex connection.
- Easy to configure from DIRIS Digiware D interfaces or from the Easy Config software.
Compact
One module to avoid space constraints inside electrical panels.
Applications
- Data center – Busway and tap-off power supply
- Data center – Telecommunications infrastructure availability
- Data center – Edge infrastructure availability
- Energy – Energy storage for grid services
- Infrastructure & Transport – Power supply for electric vehicle charging stations
- Building – Behind-the-meter energy storage
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.