Function

The DIRIS A14 is a multi-measurement device – MID suitable for LV networks.
With it, you can view all electrical parameters and make full use of the measurement, energy metering and communication functions.

Conformity to standards

IEC 61557-12
IEC 62053-23 Class 2
EN50470-1
EN50470-3 Class C

References

DIRIS A14 is available in X versions

Item Model Application Type Communication protocols Communication ports Select
48250020 A14 Monitoring DIN rail mounted Modbus RS485
48250021 A14 Monitoring Door mounted Modbus RS485

Advantages

MID certified B+D module

For applications in which sub-billing of the electrical energy consumed is necessary, whether on a three-phase or single-phase network, opt for the DIRIS A14 with MID-certification. "Module B+D" certification guarantees that the design and manufacturing process of products are approved by an accredited laboratory.

Bi-directional metering (four quadrants)

This function is for metering energy production or energy consumption.

Multi-measurement and load curve

Display of electrical values (I, U, V, ΣP, ΣQ, ΣS, PF) and P+ load curve over a 7-day period via communication.

Compliant with IEC 61557-12

IEC 61557-12 is a common denominator for all PMDs (Performance Monitoring Devices).
Complying with this standard ensures a high level of performance in both metrological, mechanical and environmental terms (EMC, temperature, etc.).

Detection of connection errors

The product is protected against phase/neutral inversion and detects wiring errors. What is more, self-powering guarantees the
MID metering at the very moment the network voltage is present.

Applications

  • Data center - Power for busway and tap-off
  • Healthcare - Critical power for medical imaging

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!