Power Quality, Monitoring and Metering DIRIS A-30 Multifunction measuring unit - PMD - measurement and advanced monitoring - door mounting DIRIS A-40 Multifunction measuring unit - PMD - measurement, monitoring and event analysis with smart sensors - door mounting DIRIS A-41 Multifunction measuring unit - PMD - measurement and advanced monitoring - door mounting DIRIS A60 Multifunction meters - PMD - measurement, monitoring and event analysis - door mounting DIRIS B Multifunction measuring unit - PMD - measurement, monitoring and event analysis with smart sensors - modular format COUNTIS E0x Active energy meters - single-phase - direct 40 A COUNTIS E1x Active energy meters - single-phase - direct 80 A COUNTIS E2x Active energy meters - three-phase - direct 80 A COUNTIS E3x Active energy meters - three-phase - direct 100 A COUNTIS E4x Active energy meters - three-phase - connection to current transformers up to 12000 A COUNTIS E5x Active energy meters - three-phase - connection to current transformers up to 6000 A - door mounting COUNTIS ECix Multifluid pulse concentrator WEBVIEW Embedded software for power monitoring and energy management - up to 200 devices DIRIS Q800 Electrical network analyser - quality analysis of electrical energy and power grids TRB 135 current transformers Primary wound CT 135 mm - 25 to 150 A Measurement shunts Measuring devices - 1 to 4000 A Modular time counters Measuring devices - 24 and 230 VAC – from 10 to 27 VDC Ammeter selector switches Panel-mounted switchable ammeters - 4 positions - 1 to 5 A Pagination ‹ ‹ Previous 1 2 3 4 5 › Next ›