Strong Points
Function
The DIRIS A-10 is a multi-measurement device for measuring electrical values in LV networks in modular format with connection to current transformers.
It enables viewing of all electrical parameters and operation of measurement, metering and communication functions.
Conformity to standards
IEC 61557-12
IEC 62053-22 Class 0.5 S
IEC 62053-23 Class 2
UL
References
DIRIS A-10 is available in 2 versions
| Item | Model | Application | Communication protocols | Communication ports | Select |
|---|---|---|---|---|---|
| 48250400 | A10 | Monitoring | None | None | |
| 48250401 | A-10 | Monitoring | Modbus | RS485 |
Advantages
Easy to use
Large backlit display with 5 hotkeys.
Built-in temperature probe
Enables detection of temperature variation.
Detects wiring errors
Automatic correction of CT connection errors
Conformity to with IEC 61557-12
IEC 61557-12 is a high-level standard covering all power metering and monitoring devices (PMD). Conformity to this standard ensures a high level of equipment performance, in terms of metrology, and the mechanical and environmental aspects (EMC, temperature, etc.).
Applications
- Data centre - Alimentation des busways et tap-off
- Healthcare - Critical power for medical imaging
Environmental data
- Includes ECO mode to reduce device energy. consumption
RoHS compliant
PEP ecopassport® available
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.