Function

DIRIS Digiware Iac modules measure consumption and monitor the system at the closest point to the loads. The flexibility of these modules enables you to allocate the loads to be measured or to monitor independent current inputs (for example: 1 three-phase load or 3 single-phase loads).

Conformity to standards

IEC 61557-12
UL 61010 Guide PICQ File E257746
ANSI C12.20
EN 50470-1
EN 50770-3
- Directive 2014/32/EU

Advantages

Multi-circuit

- One module can monitor up to 2 three-phase circuits or 6 single-phase circuits.
- Up to 31 current measurement modules can be added, making it possible to monitor a large number of circuits within the same DIRIS Digiware system.

Accurate

DIRIS Digiware I modules ensure the quality and accuracy of measurements:
- Class 0.5 from 2 to 120% In for the overall measurement chain, with TE/iTR/TF current sensors and class 1 from 2 to 120% In for the overall measurement chain with TR current sensors (IEC 61557-12).
- Class C (EN 50470).

Compact

Two-module width for monitoring 2 three-phase loads or 6 single-phase loads, making integration close to the load easier.

Plug & Play

- RJ45 cables for quick and simple module connection.
- Colour coded RJ12 cables for connecting current sensors quickly, safely and without errors.
- Automatic detection of the type of user load, type of current sensor and rating.
If connected to iTR current sensors, AutoCorrect technology detects and corrects wiring errors to make the system more reliable.

Cutting-edge technology

- PreciSense: highest accuracy of the overall measurement chain.
- VirtualMonitor: circuit breaker status without using auxiliary contacts.
- AutoCorrect: detection and software correction of wiring errors.

MID certified and much more

Digiware DIRIS I-30MID, I-35MID, I-60MID and I-61MID current modules comply with the MID directive, ensuring accurate and reliable metering. The “B+D module” certification means that an external laboratory has certified the design of the meter and its production process.
They are also equipped with innovative features that go beyond the usual practices found in the market:
- Innovative tamper-resistance systems: the MID modules have a smart alarm system that is more effective than the standard mechanical seals offered by MID meters.
- Built-in PreciSense Technology: MID modules have a Class C energy measurement accuracy, the most accurate class according to the MID directive. In addition, as with any DIRIS Digiware system, the PreciSense technology offers the best accuracy on the market across the entire overall chain (modules and sensors).

Applications

  • Data center – Precision cooling availability
  • Data center – Busway and tap-off power supply
  • Energy – Energy storage for grid services
  • Industry – Protection of drives and motors
  • Building – Behind-the-meter energy storage

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Documentation

  • DIRIS Digiware I-43 - Current measurement module - Version 1.8
  • DIRIS Digiware I-45 - Current measurement module - Version 1.11
  • DIRIS Digiware I-35 - Current measurement module - Version 1.14
  • PDF
    DIRIS Digiware AC - Système de mesure et de surveillance
    Select
  • PDF
    DIRIS Digiware power monitoring system
    Select
  • HTML
    DIRIS Digiware I-61ac - Current measurement module
    Select
  • PDF
    DIRIS Digiware I-xxMID _ S-xxMID
    Select
  • PDF
    DIRIS Digiware AC - Multi-circuit Power Metering and Monitoring System
    Select
  • HTML
    DIRIS Digiware I-31ac - Current measurement module
    Select
  • PDF
    DIRIS Digiware system busway and tap off boxes integration
    Select
  • PDF
    Intégration du système DIRIS Digiware dans les gaines à barres et les coffrets de dérivation
    Select
  • PDF
    DIRIS Digiware - Multi-circuit Power monitoring system
    Select
  • PDF
    DIRIS Digiware Iac AC current measurement modules
    Select
  • PDF
    Master the monitoring of your data centre to reduce operational costs
    Select
  • PDF
    DIRIS Digiware Iac - Modules de mesure du courant AC
    Select
  • PDF
    AC measurement and monitoring system DIRIS Digiware AC
    Select
  • DIRIS Digiware AC - CCTP
  • DIRIS Digiware AC - Tender Specification
  • PDF
    DIRIS Digiware communication architectures
    Select
  • PDF
    Comprendre la directive MID - Encadrer la sous-facturation en Europe