Function

SIRCO MV are manually operated modulable and modular multipolar load break switches.
They make and break under load conditions and provide safety isolation for any low voltage circuit, particularly for machine control circuits.

Conformity to standards

IEC 60947-3
GB/T 14048.3

Advantages

Fully integrated

The SIRCO M range fully integrates sectioning, breaking, control, switching and associated protection functions.
Within a single product, SIRCO M offers front, right side or left side operation. Its highly functional design enables the device to be easily transformed from a load break switch to a changeover switch, offering a highly innovative modular solution for numerous applications.

A wide range of accessories

A single standard module, which can be complemented with a choice of accessories, offers a range of advantages:
- Simplicity when choosing the device.
- Flexibility to adapt to the most varied applications.
- Reduction in the cost of management and storage.

Compliance with major certifications and approvals

The SIRCO MV range has been designed, tested and approved according to the criteria defined by international standard IEC 60947-3.
This approach guarantees a quality product that is fully adapted to the current operating constraints.

Applications

  • Industry - Power availability for industrial process

Documentation

  • PDF
    SIRCO M et MV - Interrupteurs universels de 16 à 160 A
    Select
  • PDF
    SIRCO-M-MV - modular universal switches from 16 to 160 A
    Select
  • PDF
    SIRCO M et SIRCO MV - Interrupteurs-sectionneurs universels
    Select
  • PDF
    SIRCO M and SIRCO MV - Universal load break switches
    Select
  • PDF
    Interrupteurs-sectionneurs
    Select
  • PDF
    Load break switches
    Select
  • PDF
    SIRCO MV 100-160A_CCC certificate
    Select
  • SIRCO MV 3X160A CAD 22003016
  • SIRCO MV 4X100A CAD 22004110

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!