Strong Points
Function
SIDER load break switches are manually operated 3 or 4-pole load break switches.
They make and break under load conditions and provide safety isolation for any low voltage circuit.
Conformity to standards
IEC 60947-3
EN 60947-3
VDE 0660-107 (1992)
NBN EN 60947-3
BS EN 60947-3
References
SIDER is available in 39 versions
Advantages
Safety thanks to visible breaking
Visible breaking and positive break indication ensure safe switching. The operator can view the status of the device either during preventive maintenance or before working on the system.
SIDER load break switches are most suitable for use in safety enclosures in explosive
atmospheres (zones 21 and 22). The addition of a mechanical flag indicator, directly connected to the device’s breaking system, provides reliable position information on the front of the enclosure.
Modularity
The modular design of the SIDER ND means the user can configure the device for the following:
- Mixing ratings
- Defining the number of pole
- Centralising or moving the front operation to the external side.
Applications
- Industry – Industrial process availability